??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS C-350-00,3
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS C-350-00,3
VERF
Availability
no more available
BC
Order code
BIS0086
TC
Artikelbezeichnung
BIS C-350-00,3
PX
Product view
42951_00
ICON
EDZ
BAL.BIS0086
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
1.449 kg
DESCRIPT
Description
Product Group = LF (70/455 kHz), Dimension = 120 x 60 x 240 mm, Installation = metal-free (clear zone), Antenna type = Rod, Connection = 0.30 m, Housing material = PC, Storage temperature = -20...85 °C, Ambient temperature = 0...40 °C, IP rating = IP65, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.